IESNA:LM-63-2002
[TEST]P940329
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15005
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1999.5 1843.8 1701.8 1569.6 1461.7 1415.5 1413 1437.4 1502.3 1640.2
1855.1 2106.6 2390.5 2702 2963.2 3199.2 3418.2 3660.8 3858.7 4071.2
4333.2 4506 4633.4 4797.2 5032.5 5509.4 6222.4 7120.4 7861 7762.8
6368.4 3415 1113.7 472.9 184.9 60.8 0
1999.5 1855.1 1714 1580.1 1472.3 1418.7 1419.5 1442.2 1506.3 1642.6
1853.5 2094.4 2379.1 2694.7 2956.7 3196 3410.1 3639.7 3846.5 4059.9
4317 4515.7 4652.8 4769.6 5013 5460.8 6138.9 7037.7 7830.2 7744.2
6489.3 3606.4 1280.8 492.4 206.8 73.8 0
1999.5 1860 1724.5 1596.4 1489.3 1428.5 1420.3 1434.9 1484.4 1589.1
1768.3 2009.3 2287.5 2585.2 2865.8 3118.1 3329 3522.1 3725.7 3957.7
4215.6 4493.8 4721 4897 5112 5476.2 6061 6941.9 7944.5 8346.9
7423 4819.1 1920.8 858.2 378.8 135.5 0
1999.5 1857.6 1734.3 1614.2 1509.6 1448.7 1430.9 1441.4 1475.5 1552.6
1697.8 1903.8 2149.6 2418.1 2693.9 2982.6 3257.6 3488.8 3706.2 3943.9
4232.7 4521.4 4784.2 5020.3 5294.5 5637.6 6173 7047.4 8378.5 9688.5
9665 7135.8 3633.2 1715.6 793.3 271.7 0
1999.5 1869.7 1757.8 1654 1559.1 1491.7 1466.6 1471.5 1497.4 1554.2
1657.2 1815.4 2027.1 2254.2 2493.5 2775.8 3104.3 3447.4 3750.8 4064.7
4368.1 4706.4 5063.3 5402.3 5782 6260.6 6934.6 7927.5 9513.3 11512
12229.9 9547.4 6203.8 3183.8 1379 429.1 0
1999.5 1868.1 1765.1 1661.3 1568 1497.4 1469 1475.5 1500.7 1555.8
1648.3 1802.4 2006 2229.9 2463.5 2739.3 3071.1 3419.9 3739.5 4068
4380.3 4717.7 5074.6 5432.4 5829.8 6323.8 6997.1 7977 9514.9 11469
12224.2 9691 6177 3134.3 1349 413.7 0
1999.5 1885.1 1791.9 1705.9 1624.8 1559.9 1526.6 1520.9 1545.3 1594.7
1674.2 1796.7 1952.5 2139.8 2371.8 2636.3 2980.2 3365.5 3786.5 4234.3
4684.5 5127.4 5545.1 5951.5 6381.4 6866.5 7414 8089.7 8956.1 9776.1
9274 6520.1 2794.5 889.8 321.2 78.7 0
1999.5 1906.2 1832.4 1769.1 1709.1 1656.4 1622.3 1606.1 1616.6 1659.6
1729.4 1820.3 1940.3 2107.4 2335.3 2624.1 2969.7 3367.1 3798.7 4238.3
4656.9 5056.8 5437.2 5803.9 6134 6422 6648.3 6775.6 6670.2 5872
3733 1306 512.7 294.5 146 50.3 0
1999.5 1935.4 1886 1843.8 1806.5 1770 1747.2 1739.9 1747.2 1775.6
1823.5 1891.6 1993 2148.8 2356.4 2620.1 2938.8 3299 3666.5 4025
4355.1 4682 4953 5193.1 5369.1 5456.7 5424.2 5168.7 4468.7 3010.2
1245.1 534.6 365.8 257.1 164.7 71.4 0
1999.5 1963.8 1940.3 1923.3 1907 1894.9 1892.4 1903 1924.9 1964.6
2017.4 2087.1 2182 2325.6 2509.7 2752.3 3050.8 3387.4 3740.3 4106.9
4479.2 4846.7 5187.4 5481 5713.8 5804.7 5628.7 4950.5 3509.9 1583.4
656.2 420.2 297.7 203.6 133 60.8 0
1999.5 2005.2 2008.4 2017.4 2027.1 2041.7 2063.6 2100.9 2152 2216.9
2300.5 2402.7 2544.6 2742.5 3001.3 3315.2 3670.5 4046.9 4437.9 4829.7
5218.2 5599.5 5958 6203.8 6251.6 5995.3 5314.7 4111.8 2379.1 891.5
460.7 318.8 220.6 136.3 81.1 29.2 0
1999.5 2016.6 2031.2 2055.5 2076.6 2101.7 2135.8 2177.2 2234.8 2304.5
2388.1 2496.8 2640.3 2829.3 3058.1 3325 3617.8 3924.4 4242.4 4553.9
4851.6 5146.8 5397.5 5540.2 5478.6 5138.7 4454.1 3397.2 1936.2 734.1
391.8 266.9 184.9 111.1 60.8 17 0
1999.5 2029.5 2059.5 2092 2127.7 2158.5 2200.7 2248.5 2298.8 2366.2
2440.8 2525.2 2634.7 2771.7 2931.5 3110.8 3306.3 3507.5 3713.5 3908.2
4090.7 4238.3 4314.6 4252.9 4003.1 3526.9 2869.1 2078.2 1180.2 541.9
330.1 233.6 165.5 107.9 64.1 21.9 0
1999.5 2044.9 2097.7 2152 2199.1 2235.6 2275.3 2306.1 2329.7 2352.4
2368.6 2380.8 2392.1 2397.8 2388.9 2349.1 2276.1 2187.7 2100.9 1973.6
1765.1 1498.2 1241.1 1026.9 851.7 713 605.1 520.8 449.4 388.5
326.9 273.4 222.3 166.3 106.3 38.9 0
1999.5 2067.7 2135 2200.7 2245.3 2274.5 2289.9 2295.6 2283.4 2262.3
2231.5 2186.1 2112.3 2016.6 1896.5 1763.5 1633.7 1509.6 1387.1 1263.8
1138.9 1025.3 928 832.3 748.7 675.7 614.9 562.1 511 459.9
399.9 342.3 275.8 206 120.9 47.9 0
1999.5 2087.1 2171.5 2231.5 2268.8 2281 2273.7 2260.7 2230.7 2187.7
2117.1 2006.8 1880.3 1759.4 1666.1 1589.1 1503.1 1404.1 1302.7 1207.8
1130.8 1089.4 1029.4 946.6 867.9 796.6 724.4 653.8 591.3 531.3
462.4 386.9 299.3 211.7 123.3 59.2 0
1999.5 2103.3 2193.4 2249.4 2269.6 2263.1 2251 2223.4 2173.9 2096.9
1994.7 1886 1787.8 1701.8 1619.9 1539.6 1454.4 1364.4 1285.7 1226.5
1208.6 1203.8 1162.4 1094.3 1020.4 945 854.2 764.9 682.2 612.4
544.3 468.9 394.2 304.2 212.5 110.3 0
1999.5 2120.4 2212.9 2262.3 2266.4 2249.4 2227.5 2185.3 2109 2015.7
1932.2 1863.2 1789.4 1703.4 1607.7 1513.6 1415.5 1323 1237.8 1189.2
1172.9 1151.9 1126.7 1083.7 1009.1 934.5 869.6 809.5 763.3 712.2
648.1 580 506.2 419.4 328.5 195.5 0
1999.5 2130.9 2222.6 2259.1 2255 2229.9 2195.8 2137.4 2050.6 1972.7
1918.4 1865.7 1800 1714.8 1611 1491.7 1374.1 1263 1165.6 1122.7
1077.2 1046.4 1009.9 932 855 795.8 746.3 710.6 682.2 637.6
593.8 527.3 452.6 379.6 293.6 174.4 0
1999.5 2135 2231.5 2262.3 2249.4 2222.6 2179.6 2104.2 2019.8 1957.3
1911.1 1863.2 1801.6 1722.9 1613.4 1478.8 1330.3 1197.3 1094.3 1043.2
986.4 935.3 863.1 777.1 711.4 661.1 621.4 588.1 552.4 511
480.2 416.1 339.1 277.4 213.3 107.1 0
1999.5 2147.1 2238 2264 2250.2 2219.3 2166.6 2090.4 2006 1947.6
1903.8 1851.1 1793.5 1709.1 1600.4 1466.6 1314.1 1164 1052.1 976.6
901.2 846 768.2 704.1 642.4 594.6 556.5 526.4 501.3 472.9
499.7 414.5 316.4 241.7 179.3 74.6 0
1999.5 2146.3 2239.6 2266.4 2251.8 2217.7 2170.7 2091.2 2004.4 1949.2
1903.8 1853.5 1797.5 1715.6 1609.3 1474.7 1321.4 1168.1 1048.8 969.3
893.9 836.3 760.1 694.4 632.7 584 545.9 516.7 494.8 466.4
515.9 382.1 302.6 243.3 180.9 74.6 0
